Schneider-Electric
 
9001KYSS3 picture- scope
9001KYSS3
Empty enclosure control station, Harmony 9001K, Harmony 9001SK, stainless steel, 3 cut outs, 30mm
Schneider Electric
Characteristics
Main
Range of product Harmony 9001SK
Harmony 9001K
Product or component type Empty enclosure
Device short name 9001K
Number of cut-out 3 cut-outs
Cable entry 1 entry tapped for 3/4'' knockout
Complementary
Product destination For Ø 30 mm control and signalling units
Material Stainless steel
Net weight 1.715 kg
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Overvoltage category II conforming to IEC 61140
NEMA degree of protection NEMA 1
NEMA 12
NEMA 3
NEMA 4
NEMA 4X
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.700 cm
Package 1 Width 13.208 cm
Package 1 Length 29.210 cm
Package 1 Weight 1.751 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months