Schneider-Electric
 
9001R31 picture- scope
9001R31
Lens, Harmony 9001K, Harmony 9001SK, polycarbonate, fresnel, red, grooved lens, 30mm, for pilot light
Schneider Electric
Characteristics
Main
Range of product Harmony 9001K
Harmony 9001SK
Product or component type Lens
Accessory / separate part type Lens cap
Accessory / separate part category Spare parts
Accessory / separate part destination Pilot light
Complementary
Lens type Fresnel
Mounting diameter 30 mm
Cap/operator or lens colour Red
Net weight 0.005 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.524 cm
Package 1 Width 2.54 cm
Package 1 Length 2.54 cm
Package 1 Weight 4.536 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months