Schneider-Electric
 
9001SK11J1G picture- scope
9001SK11J1G
Illuminated selector switch head, Harmony 9001SK, plastic, standard handle, green, 30mm, 2 positions, stay put, 110-120V
Schneider Electric
Characteristics
Main
Product or component type Head for illuminated selector switch
Device short name K
Enclosure type Dust and oil resistant weatherproof enclosure for indoor/outdoor
Mounting diameter 30 mm
Range of product Harmony 9001SK
Complementary
Bezel material Plastic
Bulb base BA 9s
Contacts type and composition Without contact block
Light block supply Via transformer 120 V AC 50/60 Hz
Via transformer 110 V AC 50/60 Hz
Operator position information 2 positions
Operator profile Standard handle
Operator profile 1 projecting push-button
Size 30 mm
Type of operator Maintained
Cap/operator or lens colour Green
[Us] rated supply voltage 110...120 V
Light block supply Via integral transformer
Type of operator Stay put
Contacts type and composition Without contact block
Environment
NEMA degree of protection NEMA 1/2/3/3R/4/4X/6/12/13
Product certifications CSA LR24590 class 3211 03
CE
UL listed file E42259 CCN NKCR
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.903 cm
Package 1 Width 5.08 cm
Package 1 Length 32.774 cm
Package 1 Weight 185.973 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No