Schneider-Electric
 
9001SK2L35LYA picture- scope
9001SK2L35LYA
Illuminated push-button head, Harmony 9001SK, plastic, projecting, amber, 30mm, spring return, LED yellow, 24-28V
Schneider Electric
Characteristics
Main
Range of product Harmony 9001SK
Product or component type Head for illuminated push-button
Device short name 9001SK
Type of operator Spring return
Operator profile Amber projecting, unmarked
Light block supply Direct 24 V AC/DC
Complementary
Bezel material Plastic
Mounting diameter 30 mm
Shape of signaling unit head Octagonal
Light source Yellow LED
Bulb base BA 9s
[Us] rated supply voltage 24 V AC/DC
Contacts type and composition Without contact block
Connections - terminals Screw clamp terminals 1 x 0.22...2 x 1.5 mm² conforming to EN/IEC 60947-1
Tightening torque 0.8 N.m conforming to EN/IEC 60947-1
Shape of screw head Cross slotted
Mechanical durability 5000000 cycles
Operating position Any position
[Ui] rated insulation voltage 250 V (pollution degree 3) conforming to EN/IEC 60947-1
[Uimp] rated impulse withstand voltage 2.5 kV conforming to EN/IEC 60947-1
Short-circuit protection 10 A cartridge fuse conforming to EN/IEC 60947-5-1
[Ith] conventional free air thermal current 10 A
Net weight 0.181 kg
Device presentation Basic element
Cap/operator or lens colour Amber
[Us] rated supply voltage 24...28 V
Light source colour Yellow
Type of operator Spring return
Operator profile Projecting
Environment
Standards EN/IEC 60947-5-4
JIS C 852
EN/IEC 60947-1
JIS C 4520
CSA C22.2 No 14
EN/IEC 60947-5-1
UL 508
Product certifications NEMA
UL 508
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Vibration resistance 7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn conforming to IEC 60068-2-27
Electrical shock protection class Class II conforming to IEC 61140
IP degree of protection IP66 conforming to IEC 60529
NEMA degree of protection NEMA 1
NEMA 12
NEMA 13
NEMA 2
NEMA 3
NEMA 3R
NEMA 4
NEMA 4X
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.572 cm
Package 1 Width 5.334 cm
Package 1 Length 9.144 cm
Package 1 Weight 226.796 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months