Schneider-Electric
 
9001SK52 picture- scope
9001SK52
PENDANT STATION CLOSING PLATE 30MM SK
Schneider Electric
Characteristics
Main
Range of product Harmony 9001SK
Accessory / separate part designation Closing plate
Accessory / separate part type Closing plate
Accessory / separate part category Spare parts
Accessory / separate part destination Control and signalling units Ø 30 mm
Colour Grey
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 19.355 cm
Package 1 Width 7.62 cm
Package 1 Length 49.161 cm
Package 1 Weight 31.751 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov