Schneider-Electric
 
9001SKP1G31 picture- scope
9001SKP1G31
Pilot light, Harmony 9001SK, plastic, polycarbonate, fresnel lens, green, 30mm, 110...120V
Schneider Electric
Characteristics
Main
Range of product Harmony 9001SK
Product or component type Pilot light
Lens type Fresnel plastic
Light block supply Via transformer 120 V AC 50/60 Hz
Via integral transformer 110 V AC 50/60 Hz
Complementary
Bezel material Plastic
Mounting diameter 30 mm
Shape of signaling unit head Round
Cap/operator or lens colour Green
Light source Incandescent
Bulb base BA 9s
[Us] rated supply voltage 110...120 V AC
Operating position Any position
Operating mode Normal
CAD overall width 54 mm
CAD overall height 70 mm
CAD overall depth 42 mm
Device presentation Complete product
Lens type Fresnel
[Us] rated supply voltage 110...120 V
Light block supply Via integral transformer
Supply frequency 50...60 Hz
Lens material Polycarbonate
Size 30 mm
Light source Incandescent bulb
Environment
Protective treatment TC
IP degree of protection IP66
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.826 cm
Package 1 Width 5.588 cm
Package 1 Length 9.398 cm
Package 1 Weight 167.829 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No