Schneider-Electric
 
9001SKP1G9 picture- scope
9001SKP1G9
Pilot light, Harmony 9001SK, plastic, polycarbonate, domed, green, 30mm, 110-120V
Schneider Electric
Characteristics
Main
Range of product Harmony 9001SK
Product or component type Pilot light
Device short name 9001SK
Lens type Domed plastic
Light block supply Via integral transformer 120 V AC 50/60 Hz 6 V)
Complementary
Bezel material Plastic
Mounting diameter 30 mm
Shape of signaling unit head Round
Cap/operator or lens colour Green
Light source Incandescent
Bulb base BA 9s
[Us] rated supply voltage 110...120 V AC 50/60 Hz
Tightening torque 0.8 N.m conforming to EN/IEC 60947-1
Shape of screw head Cross slotted
Connections - terminals Screw clamp terminals, 1 x 0.22...2 x 1.5 mm² conforming to EN/IEC 60947-1
[Ith] conventional free air thermal current 10 A
Short-circuit protection 10 A cartridge fuse conforming to EN/IEC 60947-5-1
[Ui] rated insulation voltage 250 V (pollution degree 2) conforming to EN/IEC 60947-1
[Uimp] rated impulse withstand voltage 2.5 kV conforming to EN/IEC 60947-1
Operating position Any position
CAD overall width 54 mm
CAD overall height 70 mm
CAD overall depth 42 mm
Net weight 0.181 kg
Device presentation Complete product
Lens type Domed
[Us] rated supply voltage 110...120 V
Light block supply Via integral transformer
Supply frequency 50...60 Hz
Lens material Polycarbonate
Size 30 mm
Light source Incandescent bulb
Environment
Electrical shock protection class Class II conforming to IEC 61140
Protective treatment TC
IP degree of protection IP66 conforming to IEC 60529
NEMA degree of protection NEMA 1
NEMA 12
NEMA 13
NEMA 2
NEMA 3
NEMA 3R
NEMA 4
NEMA 4X
Vibration resistance 7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn conforming to IEC 60068-2-27
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Standards JIS C 852
CSA C22.2 No 14
EN/IEC 60947-5-1
EN/IEC 60947-1
JIS C8201-5-1
UL 508
EN/IEC 60947-5-4
JIS C8201-1
Product certifications UL 508
NEMA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.572 cm
Package 1 Width 5.588 cm
Package 1 Length 9.398 cm
Package 1 Weight 163.293 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months