Schneider-Electric
 
9001SKR1U picture- scope
9001SKR1U
Push button head, Harmony 9001SK, plastic, flush, 7 colours choice, 30mm, spring return
Schneider Electric
Characteristics
Main
Range of product Harmony 9001SK
Product or component type Head for push-button
Device short name 9001SK
Operator profile Flush, unmarked
Operator additional information Plastic guard
Complementary
Mounting diameter 30 mm
Shape of signaling unit head Round
Type of operator Spring return
Net weight 0.05 kg
Bezel material Plastic
Cap/operator or lens colour 7 colours choice
Operator profile Flush
Type of operator Spring return
Contacts type and composition Without contact block
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.112 cm
Package 1 Width 5.08 cm
Package 1 Length 5.588 cm
Package 1 Weight 49.895 g
Unit Type of Package 2 PAL
Number of Units in Package 2 4000
Package 2 Height 101.6 cm
Package 2 Width 101.6 cm
Package 2 Length 121.92 cm
Package 2 Weight 217.724 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months