Schneider-Electric
 
9001SKR3RH13 picture- scope
9001SKR3RH13
Push-button, Harmony 9001SK, plastic, projecting, red, 30mm, spring return, 1 C/O
Schneider Electric
Characteristics
Main
Range of product Harmony 9001SK
Product or component type Push-button
Device short name 9001SK
Type of operator Spring return
Operator profile Red projecting
Operator additional information Without guard
Complementary
Bezel material Plastic
Mounting diameter 30 mm
Contacts type and composition 1 C/O
Contact operation Standard
Mechanical durability 5000000 cycles
Device presentation Complete product
Cap/operator or lens colour Red
Operator profile Projecting
Type of operator Spring return
Size 30 mm
Environment
Standards IEC 60947-1
IEC 60947-5-4
JIS C 852
IEC 60947-5-1
CSA C22.2 No 14
JIS C 4520
IP degree of protection IP66
NEMA degree of protection NEMA 1/2/3/3R/4/4X/6/12/13
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.588 cm
Package 1 Width 9.144 cm
Package 1 Length 4.572 cm
Package 1 Weight 72.575 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No