Schneider-Electric
 
9001SKR9P35LRR picture- scope
9001SKR9P35LRR
Illuminated push-button head, Harmony 9001SK, plastic, mushroom 41mm, red, 30mm, 2 positions, push-pull, LED red, 24-28V
Schneider Electric
Characteristics
Main
Range of product Harmony 9001SK
Product or component type Head for illuminated push-button
Device short name 9001SK
Type of operator Stay put
Operator profile Red mushroom Ø 41 mm, unmarked
Light block supply Direct
Complementary
Bezel material Plastic
Mounting diameter 30 mm
Net weight 0.226 kg
Operating position Any position
Shape of signaling unit head Round
Operator position information 2 positions
Contacts type and composition Without contact block
Mechanical durability 5000000 cycles
Light source Incandescent
Light source LED
Bulb base BA 9s
[Us] rated supply voltage 24 V AC/DC
[Us] rated supply voltage 24 V AC/DC
Cap/operator or lens colour Red
[Us] rated supply voltage 24...28 V
Light source colour Red
Operator profile Mushroom Ø 41 mm
Type of operator Push-pull
Operator additional information Screw-on plastic
Size 30 mm
Environment
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Electrical shock protection class Class II conforming to IEC 61140
IP degree of protection IP66 conforming to IEC 60529
NEMA degree of protection NEMA 1
NEMA 12
NEMA 13
NEMA 2
NEMA 3
NEMA 3R
NEMA 4
NEMA 4X
Standards JIS C 4520
UL 508
EN/IEC 60947-1
EN/IEC 60947-5-1
CSA C22.2 No 14
EN/IEC 60947-5-4
JIS C 852
Product certifications UL 508
NEMA
Vibration resistance 7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.572 cm
Package 1 Width 5.588 cm
Package 1 Length 9.398 cm
Package 1 Weight 99.79 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months