Schneider-Electric
 
9001SKR9RH13 picture- scope
9001SKR9RH13
Push button, Harmony 9001SK, plastic, mushroom 41mm, red, 30mm, 2 positions, push-pull, 1 C/O
Schneider Electric
Characteristics
Main
Range of product Harmony 9001SK
Product or component type Push-button
Device short name 9001SK
Type of operator Push-pull
Operator profile Red mushroom Ø 41 mm, unmarked
Operator additional information Screw-on plastic
Complementary
Bezel material Plastic
Mounting diameter 30 mm
CAD overall width 46 mm
CAD overall height 45 mm
CAD overall depth 69 mm
Net weight 0.159 kg
Operating position Any position
Shape of signaling unit head Round
Operator position information 2 positions
Contacts type and composition 1 C/O
Positive opening Without
Mechanical durability 5000000 cycles
Connections - terminals Screw clamp terminals, 1 x 0.22...2 x 1.5 mm² conforming to EN/IEC 60947-1
Tightening torque 0.8 N.m conforming to EN/IEC 60947-1
Shape of screw head Cross slotted
Contacts material Silver alloy contacts
Short-circuit protection 10 A cartridge fuse conforming to EN/IEC 60947-5-1
[Ith] conventional free air thermal current 10 A
[Ui] rated insulation voltage 250 V (pollution degree 3) conforming to EN/IEC 60947-1
[Uimp] rated impulse withstand voltage 2.5 kV conforming to EN/IEC 60947-1
[Ie] rated operational current 3 A at 240 V, AC-15, A600-Q600 conforming to NEMA
0.55 A at 125 V, DC-13, A600-Q600 conforming to NEMA
[Icm] rated short-circuit making capacity 12 kA at 600 V AC-15, 7200 VA
15 kA at 480 V AC-15, 7200 VA
30 kA at 240 V AC-15, 7200 VA
60 kA at 120 V AC-15, 7200 VA
0.1 kA at 600 V DC-13
0.27 kA at 250 V DC-13
0.55 kA at 125 V DC-13
Rated breaking capacity 3 kA at 120 V AC-15, 720 VA
6 kA at 600 V AC-15, 720 VA
1.2 kA at 480 V AC-15, 720 VA
1.5 kA at 240 V AC-15, 720 VA
0.1 kA at 125 V DC-13
0.27 kA at 600 V DC-13
0.55 kA at 250 V DC-13
Compatibility code 9001SK
Device presentation Complete product
Cap/operator or lens colour Red
Operator profile Mushroom Ø 41 mm
Type of operator Push-pull
Contacts type and composition 1 C/O
Size 30 mm
Environment
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Overvoltage category Class II conforming to IEC 61140
IP degree of protection IP66 conforming to IEC 60529
NEMA degree of protection NEMA 1
NEMA 12
NEMA 13
NEMA 2
NEMA 3
NEMA 3R
NEMA 4
NEMA 4X
Standards EN/IEC 60947-5-1
EN/IEC 60947-1
EN/IEC 60947-5-4
JIS C 4520
JIS C 852
UL 508
CSA C22.2 No 14
Product certifications NEMA
UL 508
Vibration resistance 7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.6 cm
Package 1 Width 5.6 cm
Package 1 Length 9.4 cm
Package 1 Weight 90.0 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months