Schneider-Electric
 
9001SKRU2 picture- scope
9001SKRU2
Push button, Harmony 9001SK, 2 speed, momentary interlocked, plastic, 600V AC, 10A, 30mm
Schneider Electric
Characteristics
Main
Range of product Harmony 9001SK
Product or component type Push-button
Device short name 9001SK
Complementary
Bezel material Plastic
Mounting diameter 30 mm
Contact operation Standard
Mechanical durability 5000000 cycles
Device presentation Basic element
Environment
Standards JIS C 852
IEC 60947-1
IEC 60947-5-1
UL 508
JIS C 4520
CSA C22.2 No 14
IEC 60947-5-4
IP degree of protection IP66
NEMA degree of protection NEMA 1/2/3/3R/4/4X/6/12/13
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.366 cm
Package 1 Width 8.636 cm
Package 1 Length 12.700 cm
Package 1 Weight 249.476 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No