Schneider-Electric
 
9001SKS11FB picture- scope
9001SKS11FB
Selector switch head, Harmony 9001SK, plastic, long handle, black, 30mm, 2 positions, stay put
Schneider Electric
Characteristics
Main
Range of product Harmony 9001SK
Product or component type Head for selector switch
Device short name 9001SK
Type of operator Stay put
Operator profile Black long handle
Complementary
Bezel material Plastic
Mounting diameter 30 mm
Net weight 0.059 kg
Shape of signaling unit head Octagonal
Operator position information 2 positions
Contacts type and composition Without contact block
Mechanical durability 500000 cycles
Product compatibility 9001KA2, mounted side 1 or 2
Device presentation Basic element
Cap/operator or lens colour Black
Operator profile Long handle
Type of operator Stay put
Size 30 mm
Cam profile 5
Environment
Protective treatment TC
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Electrical shock protection class Class II conforming to IEC 61140
IP degree of protection IP66 conforming to IEC 60529
NEMA degree of protection NEMA 1
NEMA 12
NEMA 13
NEMA 2
NEMA 3
NEMA 3R
NEMA 4
NEMA 4X
NEMA 6
Standards CSA C22.2 No 14
JIS C 4520
EN/IEC 60947-5-4
UL 508
EN/IEC 60947-1
JIS C 852
EN/IEC 60947-5-1
Product certifications NEMA
UL 508
Vibration resistance 7 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.08 cm
Package 1 Width 5.842 cm
Package 1 Length 7.112 cm
Package 1 Weight 63.503 g
Unit Type of Package 2 S01
Number of Units in Package 2 24
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 1.641 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months