Schneider-Electric
 
9001SKY2 picture- scope
9001SKY2
Empty enclosure control station, Harmony 9001K, Harmony 9001SK, plastic, 2 cut outs, 30mm, for 3 4 cable entry
Schneider Electric
Characteristics
Main
Range of product Harmony 9001SK
Harmony 9001K
Product or component type Empty enclosure
Device short name 9001SK
Number of cut-out 2 cut-outs
Cable entry 1 entry tapped for 3/4'' knockout
Complementary
Product destination For Ø 30 mm control and signalling units
Material Plastic
Net weight 0.69 kg
Environment
Protective treatment TH
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C
Overvoltage category II conforming to IEC 61140
NEMA degree of protection NEMA 1
NEMA 12
NEMA 3
NEMA 4
NEMA 4X
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.208 cm
Package 1 Width 12.192 cm
Package 1 Length 20.320 cm
Package 1 Weight 771.106 g
Unit Type of Package 2 PAL
Number of Units in Package 2 210
Package 2 Height 101.600 cm
Package 2 Width 101.600 cm
Package 2 Length 121.920 cm
Package 2 Weight 163.293 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months