Schneider-Electric
9050JCK11V20 picture- scope
9050JCK11V20
Timing Relay, Type JCK, plug In, on delay, adjustable time, 0.1 to 10 seconds, 10A, 240 VAC, 120 VAC/110 VDC
Main
Product range 9050JCK
Product type Timer
Timing mode On-delay
Timing range 0.1...10 s
Supply voltage 120 V AC
110 V DC
Complementary
Power consumption 2 VA
Current rating 10 A
Switch function DPDT
Contact composition 2 NO + 2 NC
Contact material Silver nickel
Maximum switching voltage 240 V AC
Mounting type Socket
Number of pins 8
Shape of pins Tubular
For use with 8501NR51
8501NR52
Environment
Certifications UL listed
CE
UL recognized
Ambient temperature range - operational -18…150 °F
Height 61 mm
Width 43 mm
Depth 104 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.826 cm
Package 1 Width 6.35 cm
Package 1 Length 10.922 cm
Package 1 Weight 122.47 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 50
Contractual warranty
Warranty 18 months