Schneider-Electric
9050JCK70V20 picture- scope
9050JCK70V20
Timing Relay, Type JCK, plug In, multifunction, programmable, 0.5 second to 999 hours, 10A, 240VAC, 120VAC/110VDC
Main
Product range 9050JCK
Product type Timer
Timing mode One shot falling edge
Repeat cycle
Trigger on-delay
Interval
Off-delay
Watchdog
One shot
On-delay
On-delay and off-delay
Timing range 1...999 h
0.05...9.99 s
1...999 s
0.1...99.9 s
0.1...99.9 h
1...999 min
Supply voltage 120 V AC
Complementary
Power consumption 3 VA
Current rating 10 A
Switch function DPDT
Contact composition 2 NO + 2 NC
Contact material Silver nickel
Maximum switching voltage 240 V AC
Mounting type Socket
Number of pins 11
Shape of pins Tubular
For use with 8501NR61
8501NR62
Environment
Certifications CE
UL recognized
UL listed
Ambient temperature range - operational -18…150 °F
Height 60 mm
Width 44 mm
Depth 91 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.350 cm
Package 1 Width 5.080 cm
Package 1 Length 10.922 cm
Package 1 Weight 127.006 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 50
Contractual warranty
Warranty 18 months