Schneider-Electric
9080LBA165208 picture- scope
9080LBA165208
Power distribution block, Linergy, 1 pole, 2 line, 8 load, 760A Cu, 620A Al, 600V
Main
Range 9080LB
Product Power Distribution Block
Current Rating 760 A, for copper
620 A, for aluminium
Complementary
Voltage Rating 600 V AC/DC
Mounting Type Surface mount
Number of poles 1
Terminals per Pole 2 line
8 load
Wire Size Line 2, AWG 4...500 kcmil, copper or aluminium
Load 8, AWG 14...AWG 2/0, copper or aluminium
Electrical Connection Tin plated aluminium lugs
SCCR 100 kA conforming to UL 508 A
Ambient air temperature for operation -40…302 °F
Block Material Phenolic: block
Terminal Tightening Torque Load: lug 4.5 N.m for AWG 8 copper or aluminium wire
Load: lug 13.6 N.m for AWG 6...AWG 2/0 copper or aluminium wire
Load: lug 4.0 N.m for AWG 14...AWG 10 copper or aluminium wire
Line: lug 42.4 N.m for AWG 4...500 kcmil copper or aluminium wire
Wire stripping length Load: 19.05 mm for top connection
Line: 28.70 mm
Load: 35.05 mm for bottom connection
Height 139.7 mm
Width 80.52 mm
Depth 79.50 mm
End Barrier 9080LB51
Environment
Certifications UL recognized E60616 CCN XCFR2
CE
CSA file 70361 class 6228 01
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.874 cm
Package 1 Width 8.128 cm
Package 1 Length 13.97 cm
Package 1 Weight 644.101 g
Unit Type of Package 2 CAR
Number of Units in Package 2 12
Package 2 Height 24.13 cm
Package 2 Width 31.75 cm
Package 2 Length 33.02 cm
Package 2 Weight 8.523 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No