Schneider-Electric
9421LT1 picture- scope
9421LT1
Circuit Breaker Mechanism, rotary handle, 1200A mechanism, 8 inch handle, standard shaft, for MEL/MXL/MAL/MHL breakers
Main
Product Type Circuit Breaker Mechanism
Product Range 9421L
Complementary
Handle Length 203.2 mm
Shaft Type Standard
Environmental
Enclosure Type NEMA 1/3R/12 enclosure
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 21.336 cm
Package 1 Width 13.97 cm
Package 1 Length 29.718 cm
Package 1 Weight 3.089 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
Halogen content performance Halogen free plastic parts product
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months