Schneider-Electric
 
990NAD21810 picture- scope
990NAD21810
Modbus Plus drop cable - between junction box and SUB-D9 - left side - 2.4 m
Schneider Electric
Characteristics
Main
Accessory / separate part category Connection accessories
Accessory / separate part type Drop connection cable
Accessory / separate part designation Modbus Plus drop cable
Accessory / separate part destination Modbus Plus network
Complementary
Product compatibility 140CPU65160
990NAD23010
140CPU65150
990NAD23020
140CPU65160S
990NAD23021
140CPU67160S
140CPU67160
990NAD23000
Range compatibility Modicon Momentum automation platform
Modicon Quantum automation platform
Cable length 2.4 m
Electrical connection 1 male connector SUB-D 9 straight communication module side
Flying leads junction box side
Localisation on device Left side
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 21.0 cm
Package 1 Length 25.0 cm
Package 1 Weight 142.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 50
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.1 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months