Schneider-Electric
 
990NAD23010 picture- scope
990NAD23010
Modbus Plus Tap - standard Modbus cable with 1 x RJ45 connector in front - IP20
Schneider Electric
Characteristics
Main
Accessory / separate part category Connection accessories
Accessory / separate part type Junction box
Accessory / separate part designation IP65 Modbus Plus junction box
Accessory / separate part destination Modbus Plus network
Quantity per set Set of 1
Complementary
Range compatibility Modicon Momentum automation platform
Modicon Quantum automation platform
Modicon Premium automation platform
Modicon TSX Micro automation platform
Electrical connection Screw terminal
1 connector front face
Communication port protocol Modbus Plus
Mounting support Mounting plate
Panel
Net weight 0.65 kg
Environment
IP degree of protection IP65
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.300 cm
Package 1 Width 19.200 cm
Package 1 Length 21.700 cm
Package 1 Weight 742.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 18
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 14.080 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months