Schneider-Electric
 
A9A15152 picture- scope
A9A15152
DIN rail mounting base - universal - for control and signalling unit
Schneider Electric
Characteristics
Main
Range Acti9
Range of product Harmony XB4
Harmony XB5
Quantity per set Set of 1
Button and pilot light accessory type Mounting support on DIN rail
Control button component destination Command unit
Complementary
Material Insulated material
9 mm pitches 6
Colour code RAL 9003
Colour tint White
Fixing mode By clips
Internal depth 60 mm
Mounting location Enclosure
In cabinet
Mounting support 35 mm symmetrical rail
Net weight 0.04 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.600 cm
Package 1 Width 5.400 cm
Package 1 Length 6.000 cm
Package 1 Weight 28.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 4
Package 2 Height 9.000 cm
Package 2 Width 9.600 cm
Package 2 Length 18.200 cm
Package 2 Weight 164.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 96
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 4.843 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 90215406-b6bf-44f8-b463-8540d32a6f6b
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months