Schneider-Electric
 
A9A15212 picture- scope
A9A15212
Acti9 modular bell transfomer iTR - 230 V 50..60 Hz - output 8..12 V - 16 VA
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 iTR
Product or component type Transformer
Device short name iTR
Transformer type Bell transformer
Complementary
[Ue] rated operational voltage 230 V AC 50/60 Hz
Output voltage 8/12 V: +/- 15 % on load
13/18 V: off load
Output short-circuit protection Built-in
Rated power in VA 16 VA
Mounting mode Fixed
Mounting support 35 mm symmetrical DIN rail
9 mm pitches 4
Height 89 mm
Width 36 mm
Depth 60 mm
Colour White
Auxiliary connection terminal Tunnel type terminalsrigid 2.5 mm²
Tunnel type terminalsflexible 2.5 mm²
Tunnel type terminalsflexible with ferrule 2.5 mm²
Wire stripping length 6 mm
Tightening torque 0.5 N.m
Environment
Standards IEC 61558-2-6
EN 61558-2-6
EN 60742
Product certifications NF
IP degree of protection IP20 conforming to IEC 60529
Overvoltage category Class II with terminal shields in option
Ambient air temperature for operation -20…55 °C
Ambient air temperature for storage -25…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 7.500 cm
Package 1 Length 9.500 cm
Package 1 Weight 414.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 28
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 11.898 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 6edbd8bf-8086-4f8e-a012-80f9e4a1db80
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months