Schneider-Electric
 
A9A15220 picture- scope
A9A15220
modular safety transfomer iTR - 230 V 50..60 Hz - output 12..24 V - 40 VA
Schneider Electric
Characteristics
Main
Transformer type Safety transformer
Range Acti9
Range of product Acti9
Product name Acti9 iTR
Product or component type Transformer
Device short name iTR
Complementary
[Ue] rated operational voltage 230 V AC 50/60 Hz
Output voltage 12/24 V: +/-5 % on load
14/28 V: off load
Output short-circuit protection Built-in
Rated power in VA 40 VA
Temperature derating table 40 VA 35 °C
38 VA 40 °C
32 VA 50 °C
24 VA 55 °C
18 VA 60 °C
Mounting mode Fixed
Mounting support 35 mm symmetrical DIN rail
9 mm pitches 10
Height 89 mm
Width 90 mm
Depth 60 mm
Colour White
Auxiliary connection terminal Tunnel type terminals 4 mm²
Environment
Standards EN 60742
EN 61558-2-6
IEC 61558-2-6
Product certifications NF
Overvoltage category Class II with terminal shields in option
Ambient air temperature for operation -20…55 °C
Ambient air temperature for storage -25…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 9.500 cm
Package 1 Length 9.500 cm
Package 1 Weight 1.202 kg
Unit Type of Package 2 S02
Number of Units in Package 2 8
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 9.885 kg
Unit Type of Package 3 P12
Number of Units in Package 3 64
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 90.080 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 6edbd8bf-8086-4f8e-a012-80f9e4a1db80
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months