Schneider-Electric
 
A9A15303 picture- scope
A9A15303
DIN socket iPC - 2P+E - 16A - 250VAC - IEC 2316 - italian std
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 iPC
Product or component type Modular socket-outlet
Device short name iPC
Poles description 2P + E
Outlet standard Italian
Complementary
[In] rated current 16 A
[Ue] rated operational voltage 250 V AC 50/60 Hz
Mounting mode Fixed
Mounting support Symmetrical DIN rail
9 mm pitches 5
Height 87 mm
Width 44 mm
Depth 60 mm
Net weight 98 g
Colour White
Connections - terminals Tunnel type terminal1 cable(s) 6 mm² flexible
Tunnel type terminal1 cable(s) 10 mm² rigid
Wire stripping length 13 mm
Tightening torque 1.2 N.m
Environment
Standards IEC 23-16
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
IK degree of protection IK03
Tropicalisation 2 conforming to IEC 60068-1
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.7 cm
Package 1 Width 4.4 cm
Package 1 Length 8.5 cm
Package 1 Weight 93.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 8.7 cm
Package 2 Width 8.0 cm
Package 2 Length 22.7 cm
Package 2 Weight 507.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 50
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 6.587 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 52b60409-d705-46c7-9ba3-cc3ef6e307da
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 26
Contractual warranty
Warranty 18 months