Schneider-Electric
 
A9A15321 picture- scope
A9A15321
Acti9 - iSO modular bell 8...12 V AC - 80 dB - 3.6 VA
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 iSO
Product or component type Bell
Device short name iSO
Complementary
[Us] rated supply voltage 8...12 V AC at 50/60 Hz
Power consumption in VA 3.6 VA
Mounting mode Clip-on
Mounting support 35 mm symmetrical DIN rail
9 mm pitches 2
Height 81 mm
Width 18 mm
Depth 72 mm
Net weight 77 g
Auxiliary connection terminal Tunnel type terminalsrigid 4 mm²
Tunnel type terminalsflexible 4 mm²
Tunnel type terminalsflexible with ferrule 4 mm²
Wire stripping length 12 mm for bottom connection
Tightening torque 1.3 N.m bottom
Environment
Noise level 80 dB
Type of sound Bell
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
Ambient air temperature for operation -10…40 °C
Ambient air temperature for storage -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.8 cm
Package 1 Width 6.7 cm
Package 1 Length 8.5 cm
Package 1 Weight 61.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 8.3 cm
Package 2 Width 10.0 cm
Package 2 Length 22.8 cm
Package 2 Weight 783.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 144
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 9.927 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No