Schneider-Electric
 
A9A15322 picture- scope
A9A15322
modular buzzer iRO - 230 V 50/60Hz - 70 dB
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 iRO
Product or component type Buzzer
Device short name iRO
Complementary
[Us] rated supply voltage 230 V AC at 50/60 Hz
Power consumption in VA 5 VA
Mounting mode Clip-on
Mounting support DIN rail
9 mm pitches 2
Height 81 mm
Width 18 mm
Depth 72 mm
Net weight 64 g
Colour White
Auxiliary connection terminal Tunnel type terminalsrigid 4 mm²
Tunnel type terminalsflexible 4 mm²
Tunnel type terminalsflexible with ferrule 4 mm²
Wire stripping length 12 mm for bottom connection
Tightening torque 1.3 N.m
Environment
Noise level 70 dB
Type of sound Buzzer
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
Ambient air temperature for operation -10…40 °C
Ambient air temperature for storage -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.8 cm
Package 1 Width 6.6 cm
Package 1 Length 8.2 cm
Package 1 Weight 55.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 8.3 cm
Package 2 Width 10.0 cm
Package 2 Length 22.8 cm
Package 2 Weight 715.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 144
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 9.115 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number 7cc6ea3c-f137-4427-9af9-87097a5f69a5
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months