Schneider-Electric
 
A9A15393 picture- scope
A9A15393
low level interface relay iRBN - 5mA/5VAC-DC - 2A/250VCA - 230VAC
Schneider Electric
Characteristics
Main
Device application Low level interface relay
Function available Actuation of low-amperage electronic circuits upon receiving LV order
Range Acti9
Product name Acti9 iRBN
Product or component type Relay
Device short name iRBN
Signal contacts composition 1 C/O
[Uc] control circuit voltage 230 V AC 50/60 Hz
Complementary
[Ie] rated operational current 2 A at 250 V AC
0.005 A at 5 V AC
0.005 A at 5 V DC
[Ui] rated insulation voltage 4000 V
Local signalling LED (green) for power ON
Supply holding power 2.5 VA
Supply inrush power 5 VA
Mounting mode Fixed
Mounting support 35 mm symmetrical DIN rail
9 mm pitches 2
Electrical durability 100000 cycles
Connections - terminals Tunnel type terminals
Environment
Standards IEC 529
IEC 255-100
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.8 cm
Package 1 Width 6.7 cm
Package 1 Length 8.5 cm
Package 1 Weight 65 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 7.5 cm
Package 2 Width 9.5 cm
Package 2 Length 23 cm
Package 2 Weight 834 g
Unit Type of Package 3 S03
Number of Units in Package 3 108
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 8.171 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number 966f79ba-751f-4f2d-b68c-940ee8a527e6
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months