Schneider-Electric
 
A9A15416 picture- scope
A9A15416
Extra low voltage relay iRTBT - 10mA/10VDC - 5A/250VAC - 12...24 VAC/DC
Schneider Electric
Characteristics
Main
Range Acti9
Product name Acti9 iRTBT
Product or component type Relay
Device short name iRTBT
Device application Extra low voltage interface relay
Function available Actuation of LV circuits based on an extra low voltage order
Signal contacts composition 1 C/O
[Uc] control circuit voltage 12...24 V AC
12...24 V DC
Complementary
[Ie] rated operational current 5 A at 250 V AC
0.01 A at 10 V DC
[Ui] rated insulation voltage 4000 V
Local signalling LED green for power ON
Supply holding power 0.22 W
Supply inrush power 0.11 W
Mounting mode Fixed
Mounting support 35 mm symmetrical DIN rail
9 mm pitches 2
Colour White
Electrical durability 100000 cycles
Connections - terminals Tunnel type terminals
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.8 cm
Package 1 Width 6.7 cm
Package 1 Length 8.5 cm
Package 1 Weight 64 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 2.72 cm
Package 2 Width 30 cm
Package 2 Length 20 cm
Package 2 Weight 818 g
Unit Type of Package 3 S03
Number of Units in Package 3 108
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 7.831 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number 966f79ba-751f-4f2d-b68c-940ee8a527e6
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 6
Contractual warranty
Warranty 18 months