Schneider-Electric
 
A9A15921 picture- scope
A9A15921
Acti9 20x Screw shield iCT 3-4P 16-25A
Schneider Electric
Characteristics
Main
Product or component type Screw shield
Accessory / separate part category Insulation accessory
Colour White
Complementary
Poles description 4P
3P
[In] rated current 25 A
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 11.8 cm
Package 1 Length 19.5 cm
Package 1 Weight 60.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 30
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.205 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 0b3bf5e2-153f-4573-8bfa-c57afa160c15
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months