Schneider-Electric
 
A9A19804 picture- scope
A9A19804
Acti9 IC60 RCBO - low level auxiliary contact - 1OF/SD Smartlink - 24V DC
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type OC or fault contact
Device short name iOF+SD 24
Signal contacts composition 1 C/O
[In] rated current 2…100 mA at 24 V, DC
9 mm pitches 1
Standards EN/IEC 60947-5-1
EN/IEC 60947-5-4
Complementary
Local signalling Mechanical indicator
Mounting mode Clip-on
Mounting support DIN rail
Height 86 mm
Width 9 mm
Depth 71 mm
Net weight 30 g
Colour White
Connections - terminals Spring-loaded terminal Ti241 cable(s) 0.5…1.5 mm² - rigid
Spring-loaded terminal Ti241 cable(s) 0.5…1.5 mm² - flexible
Wire stripping length 10 mm
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 8.000 cm
Package 1 Length 9.800 cm
Package 1 Weight 47.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 72
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.259 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 0f7535ec-e48a-4feb-9ec6-149242d80e27
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No