Schneider-Electric
 
A9A19806 picture- scope
A9A19806
Acti9 - undervoltage release - MN-iC60 RCBO - tripping unit - 230 V AC
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Undervoltage release
Device short name MN
[Uc] control circuit voltage 230 V AC 50 Hz
Threshold tripping voltage 0.35...0.75 Un
Control type Toggle
9 mm pitches 2
Complementary
Response time 300 ms
Range compatibility Acti9 Acti9 iC60 RCBO
Current consumption 12 mA
Holding current 12 mA
Mounting mode Clip-on
Mounting support DIN rail
Height 80 mm
Width 20 mm
Depth 98 mm
Net weight 62 g
Colour White
Mechanical durability 20000 cycles
Electrical durability 10000 cycles
Connections - terminals Screw clamp terminal (bottom) - 1 cable(s) 0.75…2.5 mm² - rigid
Screw clamp terminal (bottom) - 1 cable(s) 0.75…2.5 mm² - flexible
Screw clamp terminal (bottom) - 2 cable(s) 1.5 mm² - rigid
Screw clamp terminal (bottom) - 2 cable(s) 1.5 mm² - flexible
Screw clamp terminal (bottom) - 1 cable(s) 2.5 mm² - flexible with ferrule
Screw clamp terminal (bottom) - 2 cable(s) 1.5 mm² - flexible with ferrule
Wire stripping length 6 mm for bottom connection
Tightening torque 0.6 N.m bottom
Environment
Standards EN/IEC 60947-1
IP degree of protection IP2
Pollution degree 2
Overvoltage category III
Ambient air temperature for operation -5…55 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.100 cm
Package 1 Width 8.500 cm
Package 1 Length 10.200 cm
Package 1 Weight 90.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 36
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.160 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins