Schneider-Electric
 
A9A19810 picture- scope
A9A19810
Acti9 iC60 RCBO padlocking device (set of 10)
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Padlocking device
Accessory / separate part category Locking accessory
Quantity per set Set of 10
Complementary
Keylock destination Toggle
Key locking position OFF and ON position
Colour Yellow
Range compatibility Acti9 - Acti9 iC60 RCBO
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 1.000 cm
Package 1 Length 9.600 cm
Package 1 Weight 30.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 15
Package 2 Height 9.700 cm
Package 2 Width 11.200 cm
Package 2 Length 26.500 cm
Package 2 Weight 530.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 90
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 3.845 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No