Schneider-Electric
 
A9A26906 picture- scope
A9A26906
Auxiliary contact, Acti9 A9A, iSD, 1 C/O, 100mA to 6A, 24VAC to 415VAC, 24VDC to 130VDC, top connection
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Fault contact
Device short name iSD
Signal contacts composition 1 C/O
[In] rated current 0.1…6 A at 24...240 V, AC 50/60 Hz
0.1…3 A at 415 V, AC 50/60 Hz
0.1…6 A at 24 V, DC
0.1…2 A at 48 V, DC
0.1…1.5 A at 60 V, DC
0.1…1 A at 130 V, DC
9 mm pitches 1
Standards EN/IEC 60947-5-1
GB/T 14048.5
Product certifications CE
UKCA
Quality labels EAC
CCC
CMIM
Complementary
[Ui] rated insulation voltage 500 V
[Uimp] rated impulse withstand voltage 4 kV
Local signalling Mechanical indicator
Mounting mode Clip-on
Mounting location Left side of circuit-breaker
Mounting support DIN rail
Comb busbar and distribution block compatibility Bottom: YES
Height 86 mm
Width 9 mm
Depth 73 mm
Net weight 33 g
Colour White
Connections - terminals Screw clamp terminal (top) 1 cable(s) 1…4 mm² - rigid
Screw clamp terminal (top) 1 cable(s) 0.5…2.5 mm² - flexible
Screw clamp terminal (top) 2 cable(s) 2.5 mm² - rigid
Screw clamp terminal (top) 2 cable(s) 1.5 mm² - flexible with ferrule
Wire stripping length 10 mm
Tightening torque 1 N.m top
Environment
IP degree of protection IP20
Pollution degree 3
Tropicalisation 2
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -35…70 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.100 cm
Package 1 Width 8.000 cm
Package 1 Length 9.300 cm
Package 1 Weight 41.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 8.000 cm
Package 2 Width 10.000 cm
Package 2 Length 27.000 cm
Package 2 Weight 574.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 120
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 6.454 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1