Schneider-Electric
 
A9C15030 picture- scope
A9C15030
iCT plus 20A 1P Uc 230VAC
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 iCT+
Product or component type Contactor
Device short name iCT+
Device application Control circuit
Poles 1P
[Ie] rated operational current 20 A AC-7A
20 A AC-7B
Pole contact composition 1 NO
Network type AC
Control type Remote control
[Uc] control circuit voltage 230 V AC 50 Hz
Complementary
Network frequency 50 Hz
[Ue] rated operational voltage 250 V AC 50 Hz
Maximum power 3.6 kW at 250 V AC
[Ui] rated insulation voltage 300 V
Control signal type Maintained
Switching frequency 6 switching operation/minute
Local signalling Color indicator
Hold-in power consumption in VA 1.1 VA
Inrush power in VA 11 VA
Mounting mode Clip-on
Mounting support 35 mm symmetrical DIN rail
9 mm pitches 2
Height 81 mm
Width 18 mm
Depth 60 mm
Net weight 70 g
Colour White
Mechanical durability 5000000 cycles
Electrical durability 5000000 cycles
Connections - terminals Tunnel type terminal2 cable(s) 1.5 mm² rigid
Tunnel type terminal2 cable(s) 1.5 mm² flexible with ferrule
Tunnel type terminal2 cable(s) 2.5 mm² rigid
Tunnel type terminal2 cable(s) 2.5 mm² flexible
Tunnel type terminal1 cable(s) 4 mm² rigid
Tunnel type terminal1 cable(s) 4 mm² flexible
Tightening torque 1 N.m
Wire stripping length 10 mm
Product compatibility No auxiliary
Compatibility code ICT+
Market segment Residential
Small commercial
Environment
Standards EN 60669-2-1
Product certifications NF
Noise level 10 dB
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
Pollution degree 3
Tropicalisation 2 conforming to IEC 60068-1
Relative humidity 95 % at 55 °C
Operating altitude 2000 m
Ambient air temperature for operation -5…55 °C
Ambient air temperature for storage -40…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.500 cm
Package 1 Width 3.000 cm
Package 1 Length 9.500 cm
Package 1 Weight 90 g
Unit Type of Package 2 S02
Number of Units in Package 2 63
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.994 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number 593fb3ee-ca4d-4fdd-9b25-de91103d343d
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months