Schneider-Electric
 
A9C15409 picture- scope
A9C15409
Acti9 centralized control and remote indication - iATLc+s
Schneider Electric
Characteristics
Main
Range of product Acti9
Device short name iATLc+s
Product or component type Centralized control and remote indication auxiliary
Signal contacts composition 1 C/O
Signalling circuit voltage 24 V AC/DC: 10 mA
12...240 V AC: 50/60 Hz 6 A
12...24 V DC: 6 A
15...240 V AC: 50/60 Hz 2 A
13...24 V DC: 2 A
[Uc] control circuit voltage 24...240 V AC 50/60 Hz
Complementary
[Ui] rated insulation voltage 440 V
[Uimp] rated impulse withstand voltage 4 kV
Mounting mode Fixed, on right side of TL
Mounting support DIN rail
9 mm pitches 2
Height 86 mm
Width 18 mm
Depth 71 mm
Colour White
Connections - terminals Tunnel type terminals0.5…4 mm² - rigid
Tunnel type terminals0.5…4 mm² - rigid - with cable end
Tunnel type terminals1…4 mm² - flexible
Tunnel type terminals1…4 mm² - flexible - with cable end
Wire stripping length 11 mm
Tightening torque 1 N.m
Range compatibility Acti 9 Acti9 iTL iTL
Acti 9 Acti9 iTL iTLi
Acti 9 Acti9 iTL iTLs
Product compatibility ITL (32 A)
ITL (16 A)
Environment
Overvoltage category III
IP degree of protection IP20 conforming to IEC 60529
Tropicalisation 2
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -20…50 °C
Ambient air temperature for storage -40…70 °C
Standards EN/IEC 60669-2-2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.9 cm
Package 1 Width 8 cm
Package 1 Length 9 cm
Package 1 Weight 74 g
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 8.5 cm
Package 2 Width 9.2 cm
Package 2 Length 26.5 cm
Package 2 Weight 651 g
Unit Type of Package 3 S03
Number of Units in Package 3 72
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 6.347 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number 6763a476-30bc-4d05-a4bb-93f8d65c3771
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 2
Contractual warranty
Warranty 18 months