Schneider-Electric
 
A9C15419 picture- scope
A9C15419
Acti9 time delay iATEt
Schneider Electric
Characteristics
Main
Range Acti9
Product or component type Time delay auxiliary
Device short name iATEt
[Uc] control circuit voltage 24...110 V DC impulse
24...240 V AC 50/60 Hz maintained
Complementary
Type of setting Time delay configuration
Time delay range 2 s...10 min
2 s...10 h
6...60 s
1...10 s
6 s...1 h
Maximum output current 0.2 A holding
3 A inrush
Hold-in power consumption in VA 5 VA
Mounting mode Fixed, on the left of TL or CT
Mounting support DIN rail
9 mm pitches 2
Height 81 mm
Width 18 mm
Depth 60 mm
Colour White
Overvoltage category III
[Uimp] rated impulse withstand voltage 4 kV
[Ui] rated insulation voltage 440 V
Standards EN/IEC 60669-2-2
Connections - terminals Output connection: yellow clips
Input connection: tunnel type terminals 2 cable(s) 2.5 mm² flexible
Input connection: tunnel type terminals 2 cable(s) 1.5 mm² rigid
Wire stripping length 9 mm
Tightening torque 0.8 N.m
Range compatibility Acti9 Acti9 iCT
Acti9 Acti9 iTL
Market segment Small commercial
Residential
Compatibility code IATEt
Environment
IP degree of protection IP20 conforming to IEC 60529
Ambient air temperature for operation -20…50 °C
Ambient air temperature for storage 40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 2.3 cm
Package 1 Length 9.0 cm
Package 1 Weight 86.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 108
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 9.789 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number 966f79ba-751f-4f2d-b68c-940ee8a527e6
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months