Schneider-Electric
 
A9C15424 picture- scope
A9C15424
Acti9 iATL24 control and remote indication with Ti24 connector
Schneider Electric
Characteristics
Main
Range of product Acti9
Device short name iATL24
Product or component type Control and indication auxiliary
Signal contacts composition 1 NO
Signalling circuit voltage 24 V DC: +/- 20 % 0.002...0.1 A
[Uc] control circuit voltage 230 V AC 50/60 Hz impulse >= 200 ms
24 V DC falling edge
24 V DC rising edge
[Us] rated supply voltage 230 V AC at 50/60 Hz
Complementary
Control type Remote control
[Ui] rated insulation voltage 250 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 8 kV
Power consumption in W 1 W
Mounting mode Fixed, on the left of CT
Mounting support DIN rail
Comb busbar and distribution block compatibility Bottom: YES
Top: NO
Electrical durability 250000 cycles conforming to IEC 60947-5-1
Immunity to microbreaks 10 ms
Undervoltage behaviour No opening if loss of 24 V DC
9 mm pitches 2
Height 81 mm
Width 18 mm
Depth 68 mm
Colour White
Connections - terminals Power supply: tunnel type terminals 1 cable(s) 0.5…10 mm² - rigid
Power supply: tunnel type terminals 1 cable(s) 0.5…6 mm² - flexible
Power supply: tunnel type terminals 1 cable(s) 0.5…4 mm² - flexible with ferrule
Input: tunnel type terminals 2 cable(s) 0.5…2.5 mm² - rigid
Input: tunnel type terminals 2 cable(s) 0.5…2.5 mm² - flexible
Input: tunnel type terminals 2 cable(s) 0.5…2.5 mm² - flexible with ferrule
Ti24 interface: spring-loaded terminal Ti24 2 cable(s) 0.5…1.5 mm² - rigid
Ti24 interface: spring-loaded terminal Ti24 1 cable(s) 0.5…1.5 mm² - flexible
Wire stripping length Power supply: 9 mm for bottom connection
Input: 9 mm for bottom connection
Ti24 interface: 10 mm for top connection
Tightening torque Power supply: 1 N.m bottom
Input: 1 N.m bottom
Range compatibility Acti 9 Acti9 iTL iTL
Acti 9 Acti9 iTL iTLi
Acti 9 Acti9 iTL iTLs
Acti 9 Acti9 iTL iTLc
Product compatibility Acti 9 Smartlink
ITL (32 A) - 230/240 V 50 Hz
ITL (16 A) - 230/240 V 50 Hz
Environment
Overvoltage category IV
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
Pollution degree 3 conforming to IEC 60439-1
Tropicalisation 2 conforming to IEC 60947-5-1
Relative humidity 93 % at 40 °C conforming to IEC 60068-2
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…80 °C
Quality labels CE
Standards IEC 60947-1 appendix S
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.7 cm
Package 1 Width 7.6 cm
Package 1 Length 8.6 cm
Package 1 Weight 79.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 108
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 9.166 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number Da760509-96fa-4194-b786-23702d60b14a
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 5
Contractual warranty
Warranty 18 months