Schneider-Electric
 
A9C15915 picture- scope
A9C15915
Remote indication auxiliary, Acti9 iACTs, 1 C/O
Schneider Electric
Characteristics
Main
Range of product ICT
Range Acti9
Device short name iACTs
Product or component type Remote indication auxiliary
Signal contacts composition 1 C/O
Complementary
Signalling circuit voltage 24 V AC/DC: 10 mA
230 V AC: 50/60 Hz 5 A
230 V AC: 50/60 Hz 2 A
130 V DC: 1 A
[Uc] control circuit voltage 24...240 V AC 50/60 Hz
24...130 V DC
Range compatibility Acti 9 Acti9 iCT
[Ui] rated insulation voltage 440 V
[Uimp] rated impulse withstand voltage 4 kV
Mounting mode Fixed, on the right of CT
Mounting support 35 mm symmetrical DIN rail
9 mm pitches 1
Height 81 mm
Width 9 mm
Depth 68 mm
Colour White
Auxiliary connection terminal Tunnel type terminals 2 cable(s) flexible 2.5 mm²
Tunnel type terminals 2 cable(s) rigid 1.5 mm²
Tunnel type terminals 1 cable(s) rigid 1.5…2.5 mm²
Tunnel type terminals 1 cable(s) flexible 1.5…2.5 mm²
Wire stripping length 9 mm
Tightening torque 0.8 N.m
Product compatibility ICT
Market segment Residential
Small commercial
Compatibility code IACTs
Environment
Standards EN 60947-5
IP degree of protection IP20
Tropicalisation 2
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -20…50 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.700 cm
Package 1 Width 2.100 cm
Package 1 Length 8.800 cm
Package 1 Weight 42.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.000 cm
Package 2 Width 8.500 cm
Package 2 Length 22.000 cm
Package 2 Weight 478.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 120
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 6.211 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months