Schneider-Electric
 
A9C15918 picture- scope
A9C15918
Acti9 overvoltage protection auxiliary iACTp 48...127 V AC
Schneider Electric
Characteristics
Main
Range Acti9
Product or component type Overvoltage protection auxiliary (2 circuits)
Device short name iACTp
[Uc] control circuit voltage 48...127 V AC 50/60 Hz
Complementary
Hold-in power consumption in VA 3 VA
Mounting mode Fixed, on the left of CT
Mounting support DIN rail
9 mm pitches 2
Height 81 mm
Width 18 mm
Depth 60 mm
Colour White
Overvoltage category III
[Uimp] rated impulse withstand voltage 4 kV
[Ui] rated insulation voltage 440 V
Standards IEC/EN 61095
Connections - terminals Control circuit: tunnel type terminals 2 cable(s) 2.5 mm² flexible
Control circuit: tunnel type terminals 2 cable(s) 1.5 mm² rigid
Control circuit: yellow clips
Market segment Small commercial
Residential
Compatibility code IACTp
Environment
IP degree of protection IP20 conforming to IEC 60529
Ambient air temperature for operation -5…50 °C
Ambient air temperature for storage 40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.8 cm
Package 1 Width 6.5 cm
Package 1 Length 8.5 cm
Package 1 Weight 61.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 7.3 cm
Package 2 Width 9.5 cm
Package 2 Length 23.0 cm
Package 2 Weight 779.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 48
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 3.603 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number 6763a476-30bc-4d05-a4bb-93f8d65c3771
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months