Schneider-Electric
 
A9C15924 picture- scope
A9C15924
Acti9 iACT - 24V DC control and auxiliary contact 1 NO with Ti24 PLC interface
Schneider Electric
Characteristics
Main
Range Acti9
Product or component type Control and indication auxiliary
Device short name iACT24
Signal contacts composition 1 NO
Signalling circuit voltage 24 V DC: - 20...20 % 0.002...0.1 A
[Uc] control circuit voltage 230 V AC 50/60 Hz maintained >= 200 ms
24 V DC falling edge
24 V DC rising edge
Control type Remote control
[Us] rated supply voltage 230 V AC at 50/60 Hz
Complementary
Mounting mode Fixed, on the left of CT
Mounting support DIN rail
Comb busbar and distribution block compatibility Bottom: YES
Top: NO
9 mm pitches 2
Height 81 mm
Width 18 mm
Depth 68 mm
Colour White
Overvoltage category III
[Uimp] rated impulse withstand voltage 4 kV
[Ui] rated insulation voltage 440 V
Immunity to microbreaks 10 ms
Undervoltage behaviour No opening if loss of 24 V DC
Standards IEC 60947-1 annex S
Quality labels CE
Electrical durability 250000 cycles conforming to IEC 60947-5-1
Connections - terminals Control circuit: tunnel type terminals 2 cable(s) 2.5 mm² flexible
Control circuit: tunnel type terminals 2 cable(s) 1.5 mm² rigid
Auxiliary supply: tunnel type terminals 2 cable(s) 2.5 mm² flexible
Auxiliary supply: tunnel type terminals 2 cable(s) 1.5 mm² rigid
Control circuit: spring-loaded terminal Ti24 2 cable(s) 0.25…0.75 mm² flexible
Control circuit: spring-loaded terminal Ti24 1 cable(s) 0.5…1.5 mm² flexible
Wire stripping length Control circuit: 10 mm for bottom connection
Auxiliary supply: 10 mm for bottom connection
Control circuit: 10 mm for top connection
Tightening torque Control circuit: 1 N.m bottom
Auxiliary supply: 1 N.m bottom
Product compatibility ICT 230/240 V 50 Hz
With PLC
ICT 220 V 50 Hz
Acti 9 Smartlink
ICT 220/240 V 50 Hz
Market segment Residential
Small commercial
Compatibility code IACT24
Environment
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
Pollution degree 3 conforming to IEC 60439-1
Tropicalisation 2 conforming to IEC 60947-5-1
Relative humidity 93 % at 40 °C conforming to IEC 60068-2
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.7 cm
Package 1 Width 7.6 cm
Package 1 Length 8.6 cm
Package 1 Weight 84.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 108
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 9.546 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number Da760509-96fa-4194-b786-23702d60b14a
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months