Schneider-Electric
 
A9C22763 picture- scope
A9C22763
contactor, Acti9 iCT, 4 NC, 3P+N, 63 A, 230...240 V AC, 50 Hz
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 iCT
Product or component type Contactor
Device short name iCT
Device application Lighting
Poles 3P + N
[Ie] rated operational current 63 A AC-7A
20 A AC-7B
Pole contact composition 4 NC
Network type AC
Control type Remote control
[Uc] control circuit voltage 230...240 V AC 50 Hz
Complementary
Network frequency 50 Hz
[Ue] rated operational voltage 220...240 V AC 50 Hz
Maximum power 2.1 W at 220...240 V AC
[Ui] rated insulation voltage 440 V AC 50 Hz
[Uimp] rated impulse withstand voltage 4 kV
Control signal type Maintained
Switching frequency 100 switching operations/day
Local signalling Action indicator
Hold-in power consumption in VA 6.5 VA
Inrush power in VA 53 VA
Mounting mode Clip-on
Mounting support 35 mm symmetrical DIN rail
9 mm pitches 6
Height 85 mm
Width 54 mm
Depth 60 mm
Colour White
Mechanical durability 1000000 cycles
Electrical durability 100000 cycles IEC/EN 61095 63 A 50 Hz AC-7A
30000 cycles IEC/EN 61095 20 A 50 Hz AC-7B
30000 cycles IEC/EN 61095 50 Hz AC-7C
100000 cycles EN/IEC 60947-4-1 50 Hz AC-1
30000 cycles EN/IEC 60947-4-1 50 Hz AC-3
30000 cycles EN/IEC 60947-4-1 50 Hz AC-5a
30000 cycles EN/IEC 60947-4-1 50 Hz AC-5b
Technology type Desynchronized neutral pole
Condition of use LED lighting should be controlled as a group
Cable entry Bottom
Connections - terminals Control circuit: tunnel type terminals2 cable(s) 1.5 mm² rigid
Control circuit: tunnel type terminals1 cable(s) 1.5…2.5 mm² rigid
Power circuit: tunnel type terminals1 cable(s) 6…16 mm² flexible
Power circuit: tunnel type terminals1 cable(s) 6…25 mm² rigid
Control circuit: tunnel type terminals2 cable(s) 1.5…2.5 mm² flexible
Tightening torque Control circuit: 0.8 N.m
Power circuit: 3.5 N.m
Product compatibility IACTp
IACTs
IACTc
IATEt
Compatibility code ICT
Market segment Small commercial
Residential
Environment
Standards IEC/EN 61095
Noise level 30 dB
Heat dissipation 2.1 W at 50/60 Hz
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
Pollution degree 2
Tropicalisation 2 conforming to EN 60947-4-1
2 conforming to EN 61095
2 conforming to IEC 1095
Relative humidity 95 % at 55 °C
Operating altitude 2000 m
Ambient air temperature for operation -5…60 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 11.000 cm
Package 1 Length 12.000 cm
Package 1 Weight 359.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 4
Package 2 Height 11.500 cm
Package 2 Width 12.500 cm
Package 2 Length 25.000 cm
Package 2 Weight 1.514 kg
Unit Type of Package 3 S03
Number of Units in Package 3 24
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 9.610 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 6763a476-30bc-4d05-a4bb-93f8d65c3771
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 581