|
|
|
A9D06620
Residual current breaker with overcur. prot. (RCBO), Acti9 iDPN N Vigi, 1P+N, 20A, B curve, 6000A, A type, 30mA, 110VAC
|
|
|
Main
Range
|
Acti9
|
Product name
|
Acti9 iDPN Vigi
|
Product or component type
|
Residual current breaker with overcurrent protection (RCBO)
|
Device short name
|
iDPN N Vigi
|
Device application
|
Distribution
|
Poles description
|
1P + N
|
Number of protected poles
|
1
|
Neutral position
|
Left
|
[In] rated current
|
20 A
|
Network type
|
AC
|
Trip unit technology
|
Thermal-magnetic
|
Curve code
|
B
|
Earth-leakage sensitivity
|
30 mA
|
Earth-leakage protection time delay
|
Instantaneous
|
Earth-leakage protection class
|
Type A
|
Breaking capacity
|
6000 A Icn at 110 V AC 50 Hz conforming to EN/IEC 61009-2-1
|
Suitability for isolation
|
Yes conforming to EN/IEC 60947-2
|
Complementary
Complementary
|
Outgoer
|
Network frequency
|
50 Hz
|
[Ue] rated operational voltage
|
110 V AC 50 Hz
|
Magnetic tripping limit
|
3...5 x In
|
Residual current tripping technology
|
Voltage independent
|
[Ics] rated service breaking capacity
|
6000 A 100 % x Icn at 110 V AC 50 Hz conforming to EN/IEC 61009-2-1
|
Rated breaking and making capacity
|
Idm 6000 A at 110 V AC 50 Hz conforming to EN/IEC 61009-2-1
|
Limitation class
|
3 conforming to EN/IEC 61009-2-1
|
[Ui] rated insulation voltage
|
400 V AC 50 Hz
|
[Uimp] rated impulse withstand voltage
|
4 kV
|
Surge current
|
250 A
|
Contact position indicator
|
Yes
|
Control type
|
Toggle
|
Local signalling
|
ON, OFF, fault trip
|
Mounting mode
|
Clip-on
|
Mounting support
|
DIN rail
|
Comb busbar and distribution block compatibility
|
Top or bottom: YES
|
Connection pitch
|
9 mm between phase and neutral
|
9 mm pitches
|
4
|
Height
|
85 mm
|
Width
|
36 mm
|
Depth
|
73 mm
|
Net weight
|
125 g
|
Colour
|
White
|
Mechanical durability
|
20000 cycles
|
Electrical durability
|
20000 cycles
|
Locking options description
|
Padlocking device
|
Connections - terminals
|
Single terminal top or bottom 1…16 mm² rigid
Single terminal top or bottom 1…10 mm² flexible
Single terminal top or bottom 1…10 mm² flexible with ferrule
|
Wire stripping length
|
15 mm for top or bottom connection
|
Tightening torque
|
2 N.m top or bottom
|
Earth-leakage protection
|
Integrated
|
Environment
Standards
|
EN/IEC 61009-2-1
|
IP degree of protection
|
IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
|
Pollution degree
|
3
|
Overvoltage category
|
III conforming to IEC 60364
|
Electromagnetic compatibility
|
8/20 µs impulse withstand, 250 A conforming to EN/IEC 61009-2-1
|
Tropicalisation
|
2 conforming to IEC 60068-1
|
Relative humidity
|
95 % at 55 °C
|
Ambient air temperature for operation
|
-25…60 °C
|
Ambient air temperature for storage
|
-40…85 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.000 cm
|
Package 1 Width
|
8.200 cm
|
Package 1 Length
|
10.200 cm
|
Package 1 Weight
|
219.000 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
6
|
Package 2 Height
|
9.400 cm
|
Package 2 Width
|
10.900 cm
|
Package 2 Length
|
25.200 cm
|
Package 2 Weight
|
1.380 kg
|
Offer Sustainability
|
|