Schneider-Electric
 
A9D27225 picture- scope
A9D27225
Residual current breaker with overcurrent protection (RCBO), Acti9 iC60, 2P, 25A, C curve, 10000A/15kA, A-SI type, 30mA
Schneider Electric
Characteristics
Main
Range Acti9
Product name Acti9 iC60 RCBO
Product or component type Residual current breaker with overcurrent protection (RCBO)
Device short name iC60 RCBO
Device application Distribution
Poles description 2P
Number of protected poles 2
[In] rated current 25 A
Network type AC
Trip unit technology Thermal-magnetic
Curve code C
Earth-leakage sensitivity 30 mA
Earth-leakage protection time delay Instantaneous
Earth-leakage protection class Type A-SI (Super Immunised)
Breaking capacity 10000 A Icn at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1
15 kA Icu at 220...240 V AC 50 Hz conforming to EN/IEC 60947-2
Suitability for isolation No conforming to IEC 60947-1
Quality labels VDE
NF
IMQ
KEMA-KEUR
Complementary
Complementary Outgoer
Network frequency 50 Hz
[Ue] rated operational voltage 220...240 V AC 50 Hz
Magnetic tripping limit 5...10 x In
Residual current tripping technology Voltage independent
[Ics] rated service breaking capacity 7500 A 75 % x Icn at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1
7.5 kA 50 % x Icu at 220...240 V AC 50 Hz conforming to EN/IEC 60947-2
Rated breaking and making capacity Idm 6000 A at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1
Limitation class 3 conforming to EN/IEC 61009-2-1
[Ui] rated insulation voltage 500 V AC 50 Hz
[Uimp] rated impulse withstand voltage 4 kV
Surge current 3000 A
Contact position indicator No
Control type Toggle
Local signalling ON, OFF, fault trip
Mounting mode Clip-on
Mounting support DIN rail
Comb busbar and distribution block compatibility Top or bottom: YES
Bottom: biconnect
Connection pitch 9 mm between poles
9 mm pitches 4
Height 86 mm
Width 36 mm
Depth 78 mm
Net weight 273 g
Colour White
Mechanical durability 20000 cycles
Electrical durability 10000 cycles
Connections - terminals Tunnel type terminal top or bottom 1…35 mm² rigid
Tunnel type terminal top or bottom 1…25 mm² flexible
Tunnel type terminal top or bottom 1…25 mm² flexible with ferrule
Wire stripping length 12 mm for top or bottom connection
Tightening torque 2 N.m
Earth-leakage protection Integrated
Environment
Standards EN/IEC 60947-2
EN/IEC 61009-2-1
IP degree of protection IP40 (distribution enclosure) conforming to IEC 60529
IP20 conforming to IEC 60529
Overvoltage category III conforming to IEC 60364
Electromagnetic compatibility 8/20 µs impulse withstand, 3000 A conforming to EN/IEC 61009-2-1
Tropicalisation 2
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 8 cm
Package 1 Length 9.8 cm
Package 1 Weight 255 g
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 10 cm
Package 2 Width 11 cm
Package 2 Length 25 cm
Package 2 Weight 1.6 kg
Unit Type of Package 3 S03
Number of Units in Package 3 36
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 10.08 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number 0f7535ec-e48a-4feb-9ec6-149242d80e27
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No