Schneider-Electric
 
A9D38620 picture- scope
A9D38620
Residual current breaker with overcur. prot. (RCBO), Acti9 iDPN H Vigi, 1P+N, 20A, C curve, 10000A, A-SI type, 30mA
Schneider Electric
Characteristics
Main
Range Acti9
Product name Acti9 iDPN Vigi
Product or component type Residual current breaker with overcurrent protection (RCBO)
Device short name iDPN H Vigi
Device application Distribution
Poles description 1P + N
Number of protected poles 1
Neutral position Left
[In] rated current 20 A
Network type AC
Trip unit technology Thermal-magnetic
Curve code C
Earth-leakage sensitivity 30 mA
Earth-leakage protection time delay Instantaneous
Earth-leakage protection class Type A-SI (Super Immunised)
Breaking capacity 10000 A Icn at 230...240 V AC 50 Hz conforming to EN/IEC 61009-2-1
Suitability for isolation Yes conforming to EN/IEC 60947-2
Complementary
Complementary Outgoer
Network frequency 50 Hz
[Ue] rated operational voltage 230...240 V AC 50 Hz
Magnetic tripping limit 5...10 x In
Residual current tripping technology Voltage independent
[Ics] rated service breaking capacity 7500 A 75 % x Icn at 230...240 V AC 50 Hz conforming to EN/IEC 61009-2-1
Rated breaking and making capacity Idm 6000 A at 230...240 V AC 50 Hz conforming to EN/IEC 61009-2-1
Limitation class 3 conforming to EN/IEC 61009-2-1
[Ui] rated insulation voltage 400 V AC 50 Hz
[Uimp] rated impulse withstand voltage 4 kV
Contact position indicator Yes
Control type Toggle
Local signalling ON, OFF, fault trip
Mounting mode Clip-on
Mounting support DIN rail
Comb busbar and distribution block compatibility Top or bottom: YES
Connection pitch 9 mm between phase and neutral
9 mm pitches 4
Height 85 mm
Width 36 mm
Depth 73 mm
Net weight 125 g
Colour White
Mechanical durability 20000 cycles
Electrical durability 20000 cycles
Locking options description Padlocking device
Connections - terminals Single terminal top or bottom 1…16 mm² rigid
Single terminal top or bottom 1…10 mm² flexible
Single terminal top or bottom 1…10 mm² flexible with ferrule
Wire stripping length 15 mm for top or bottom connection
Tightening torque 2 N.m top or bottom
Earth-leakage protection Integrated
Environment
Standards EN/IEC 61009-2-1
Product certifications VDE
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
Pollution degree 3
Overvoltage category III conforming to IEC 60364
Electromagnetic compatibility 8/20 µs impulse withstand, 3000 A conforming to EN/IEC 61009-2-1
Tropicalisation 2 conforming to IEC 60068-1
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 8.300 cm
Package 1 Length 10.000 cm
Package 1 Weight 214.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 54
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 12.013 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number Ed70c451-eb98-4beb-bfa0-d83cf974f40d
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 23
Contractual warranty
Warranty 18 months