Schneider-Electric
 
A9E15537 picture- scope
A9E15537
Changeover relay iRLI 10A 2P Uc 24VAC Ue 250VAC
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 iRLI
Product or component type Relay
Device short name iRLI
Device application Changeover relay
Signal contacts composition 1 C/O + 1 NO
[Uc] control circuit voltage 24 V AC 50/60 Hz
Complementary
[Ie] rated operational current 10 A at 230 V AC (cos Phi = 1)
[Ui] rated insulation voltage 250 V AC
Supply holding power 4 VA
Supply inrush power 4 VA
Mounting mode Fixed
Mounting support 35 mm symmetrical DIN rail
9 mm pitches 2
Height 88 mm
Width 18 mm
Depth 70 mm
Net weight 0.112 kg
Colour White
Electrical durability AC-21: 100000 cycles
Connections - terminals Tunnel type terminals 0.5…6 mm²
Environment
Standards NF C 45-250
IEC 255
IP degree of protection IP20
Ambient air temperature for operation -5…55 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.200 cm
Package 1 Width 1.700 cm
Package 1 Length 8.500 cm
Package 1 Weight 116.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 8.000 cm
Package 2 Width 9.300 cm
Package 2 Length 22.800 cm
Package 2 Weight 1.438 kg
Unit Type of Package 3 S03
Number of Units in Package 3 144
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 17.740 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number Bdfb0c71-cea8-4c27-aa97-742182636976
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months