Schneider-Electric
 
A9FDD225 picture- scope
A9FDD225
Arc fault detection device , Acti9 iARC, 1P+N, 25A
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Arc fault detection device
Product specific application Fire prevention by arc detection
Product name Acti9 iARC
Device short name iARC
Poles description 1P + N
Neutral position Left
Network type AC
Rated breaking and making capacity Im = 500 A
Rated conditional short-circuit current Upstream MCB 25A: Inc 10 kA
Upstream RCBO 25A: Inc 10 kA
Complementary
[In] rated current 25 A
Network frequency 50 Hz
[Ue] rated operational voltage 230 V AC 50 Hz conforming to IEC 62606
[Ui] rated insulation voltage 400 V AC
[Uimp] rated impulse withstand voltage 4 kV
Threshold tripping voltage 400 V 200 ms
Contact position indicator Yes
Control type Toggle
Local signalling ON, OFF, fault trip
Mounting mode Clip-on
Mounting support DIN rail
Colour White
Mechanical durability 20000 cycles
Electrical durability 20000 cycles 230 V AC 50 Hz 20 A
Connections - terminals Tunnel type terminal1 cable(s) 1…10 mm² flexible
Tunnel type terminal2 cable(s) 1…2.5 mm² flexible
Tunnel type terminal1 cable(s) 1…16 mm² rigid
Tunnel type terminal2 cable(s) 1…2.5 mm² rigid
Power connection Upside
Wire stripping length 14 mm
Tightening torque 2 N.m
Connection pitch 9 mm between phase and neutral
9 mm pitches 4
Height 81 mm
Width 36 mm
Depth 72 mm
Net weight 198 g
Environment
IP degree of protection IP20
Pollution degree 2
Overvoltage category III
Tropicalisation Severity B conforming to IEC 60068-2-30 for 28 d
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…85 °C
Standards EN/IEC 62606
GB/T 31143
Product certifications VDE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.1 cm
Package 1 Width 8.2 cm
Package 1 Length 10.0 cm
Package 1 Weight 230.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 27
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.525 kg
Offer Sustainability
Packaging without single use plastic Yes
SCIP Number B078722f-7853-4e1e-a05b-29638f57b0ab
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free No