Schneider-Electric
 
A9L00002 picture- scope
A9L00002
cartridge C neutral-350 for surge arrester iPRD
Schneider Electric
Characteristics
Main
Product or component type Cartridge
Device short name C neutral-350
Surge arrester type Electrical distribution network
Standards EN 61643-11
IEC 61643-11: 2011
Product certifications CE
Complementary
Surge arrester class type Type 2
Surge arrester technology GDT
Product destination Surge protection device iPRD65r 1P + N
Surge protection device iPRD65r 3P + N
Surge protection device iPRD40r 1P + N
Surge protection device iPRD40 1P + N
Surge protection device iPRD40r 3P + N
Surge protection device iPRD40 3P + N
Surge protection device iPRD20r 1P + N
Surge protection device iPRD20 1P + N
Surge protection device iPRD20r 3P + N
Surge protection device iPRD20 3P + N
Surge protection device iPRD8r 1P + N
Surge protection device iPRD8 1P + N
Surge protection device iPRD8r 3P + N
Surge protection device iPRD8 3P + N
Earthing system TT
TN
[Ue] rated operational voltage 230 V AC 50 Hz
Nominal discharge current 20 kA
Maximum discharge current 65 kA
[Uc] maximum continuous operating voltage 260 V
Maximum [Up] voltage protection level <1.4 kV type 2
Local signalling Flag (white/red)
Mounting mode Plug-in
Mounting support Into SPD module
9 mm pitches 2
Height 57 mm
Width 18 mm
Depth 56 mm
Net weight 0.044 kg
Colour White (RAL 9003)
Material PBT (polybutylene terephthalate)
Response time < 100 ns
Environment
IP degree of protection IP20 front face:
Relative humidity 5…90 %
Operating altitude 0...2000 m
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.1 cm
Package 1 Width 7.4 cm
Package 1 Length 9.2 cm
Package 1 Weight 69 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 10 cm
Package 2 Width 8 cm
Package 2 Length 27.5 cm
Package 2 Weight 899 g
Unit Type of Package 3 S03
Number of Units in Package 3 108
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 8.804 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 395b2a94-ee85-4cf4-a2ee-2c3d496fb72e
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months