Schneider-Electric
 
A9L08501 picture- scope
A9L08501
iPRD8r modular surge arrester - 1P + N - 350V - with remote transfert
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 iPRD
Product or component type Surge arrester with pluggable cartridge
Device short name iPRD8r
Device application Distribution
Standards EN 61643-11:2012
IEC 61643-11:2011
Product certifications CE
Quality labels NF
KEMA-KEUR
Poles description 1P + N
Remote signalling With
Signal contacts composition 1 SD (1 C/O)
Surge arrester type Electrical distribution network
Earthing system TN-S
TT
Complementary
Surge arrester class type Type 2 + 3
Surge arrester technology MOV + GDT
[Ue] rated operational voltage 230 V AC (+/- 10 %) at 50/60 Hz
[In] nominal discharge current Common mode: 2.5 kA (L/PE)
Common mode: 2.5 kA (N/PE)
Differential mode: 2.5 kA (L/N)
[Imax] maximum discharge current Common mode: 8 kA L/PE
Common mode: 8 kA N/PE
Differential mode: 8 kA L/N
[Uoc] open circuit voltage 10 kV type 3 common mode N/PE
10 kV type 3 differential mode L/N
[Uc] maximum continuous operating voltage Common mode: 260 V N/PE
Common mode: 350 V L/PE
Differential mode: 350 V L/N
Maximum [Up] voltage protection level Common mode <1.1 kV type 3 N/PE
Differential mode <1 kV type 2 L/N
Differential mode <1.1 kV type 3 L/N
Common mode <1.4 kV type 2 N/PE
[Ut] temporary overvoltage 337 V L/N 5 s withstand
1200 V N/PE 200 ms safe failure mode
442 V L/PE 5 s withstand
Disconnector device type Associated circuit breaker iC60L 10 A curve C - Icu 25 kA
Associated circuit breaker IC60N 10 A curve C - Icu 10 kA
Associated circuit breaker iC60H 10 A curve C - Icu 15 kA
Associated fuse gG 25 A - Icu 15 kA
Associated fuse gG 80 A - Icu 50 kA
Signalling circuit voltage 0.25 A/250 V AC 50/60 Hz
Mounting mode Clip-on (DIN rail)
9 mm pitches 4
Height 85 mm
Width 36 mm
Depth 69 mm
Net weight 0.215 kg
Colour White (RAL 9003)
[Ipe] Ground residual current 0.003 mA
0.6 mA
Connections - terminals Tunnel type terminal (downside) 2.5…35 mm²
Tunnel type terminal (upside) 2.5…35 mm²
Tightening torque 2.5 N.m
Environment
IK degree of protection IK03 conforming to IEC 62262
Relative humidity 5…95 %
Operating altitude 2000 m
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.200 cm
Package 1 Width 7.200 cm
Package 1 Length 9.200 cm
Package 1 Weight 241.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 9.000 cm
Package 2 Width 10.000 cm
Package 2 Length 28.000 cm
Package 2 Weight 1.517 kg
Unit Type of Package 3 S03
Number of Units in Package 3 54
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 14.310 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number A9614fa2-07f8-47d1-a2fe-e27b32003d8d
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months