Schneider-Electric
 
A9L15582 picture- scope
A9L15582
iPF K 40 modular surge arrester - 3 poles - 340V
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 iPF K
Product or component type Surge arrester
Device short name iPF K
Device application Distribution
Standards IEC 61643-11:2011
Product certifications EAC
CE
Poles description 3P
Remote signalling Without
Surge arrester type Electrical distribution network
Earthing system TN-C
IT 230
Complementary
Surge arrester class type Type 2
Surge arrester technology MOV
[Ue] rated operational voltage 400 V AC (+/- 10 %) at 50/60 Hz
[In] nominal discharge current Common mode: 15 kA (L/PE)
Common mode: 15 kA (N/PE)
[Imax] maximum discharge current Common mode: 40 kA L/PE
[Uc] maximum continuous operating voltage Common mode: 340 V L/PE
Maximum [Up] voltage protection level Common mode <1.5 kV type 2 L/PE
[Ut] temporary overvoltage 337 V L/N 5 s withstand
442 V L/PE 5 s withstand
1200 V N/PE 200 ms withstand
1453 V L/PE 200 ms withstand
Disconnector device type Associated circuit breaker iK60N 40 A curve C - Icu 6 kA
Associated fuse gG 63 A - Icu 25 kA
Signalling circuit voltage 0.25 A/250 V AC 50/60 Hz
Mounting mode Clip-on (DIN rail)
9 mm pitches 8
Height 81 mm
Width 72 mm
Depth 69 mm
Net weight 335 g
Colour White (RAL 9003)
[Ipe] Ground residual current 25 mA
Connections - terminals Tunnel type terminal (top or bottom) 25 mm² rigid
Tunnel type terminal (top or bottom) 16 mm² flexible
Tunnel type terminal (top or bottom) 16 mm² flexible with ferrule
Wire stripping length 11 mm
Tightening torque 3.5 N.m
Environment
IK degree of protection IK03 conforming to IEC 62262
Relative humidity 5…95 %
Operating altitude 2000 m
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 7.2 cm
Package 1 Length 8.1 cm
Package 1 Weight 337.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 3
Package 2 Height 10.0 cm
Package 2 Width 8.0 cm
Package 2 Length 28.0 cm
Package 2 Weight 1.087 kg
Unit Type of Package 3 S03
Number of Units in Package 3 36
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 13.548 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Acfffb32-bc17-43e8-bdb6-e04a88d3170b
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months