Schneider-Electric
 
A9L16295 picture- scope
A9L16295
iQuick PRD20r modular surge arrester - 1 pole + N - 350V - with remote transfer
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 iQuick PRD
Product or component type Surge arrester with pluggable cartridge
Device short name iQuick PRD20r
Device application Distribution
Standards EN 61643-11:2012
IEC 61643-11:2011
Product certifications CE
Quality labels NF
KEMA-KEUR
Poles description 1P + N
Remote signalling With
Signal contacts composition 1 SD (1 C/O)
Surge arrester type Electrical distribution network
Earthing system TT
TN-S
Complementary
Surge arrester class type Type 2
Surge arrester technology MOV + GDT
[Ue] rated operational voltage 230 V AC (+/- 10 %) at 50/60 Hz
[In] nominal discharge current Common mode: 5 kA (L/PE)
Common mode: 5 kA (N/PE)
Differential mode: 5 kA (L/N)
[Imax] maximum discharge current Common mode: 20 kA L/PE
Common mode: 20 kA N/PE
Differential mode: 20 kA L/N
[Uc] maximum continuous operating voltage Common mode: 264 V N/PE
Differential mode: 350 V L/N
Maximum [Up] voltage protection level Common mode <1.7 kV type 2 N/PE
Differential mode <1.7 kV type 2 L/N
[Ut] temporary overvoltage 1200 V N/PE 200 ms withstand
415 V L/N 5 s withstand
440 V L/N 7200 s safe failure mode
[Isccr] short-circuit current rating 25 kA
Disconnector device type Integrated circuit breaker - Icu 25 kA
Signalling circuit voltage 2 A/250 V AC 50/60 Hz
Mounting mode Clip-on (DIN rail)
9 mm pitches 8
Height 91.4 mm
Width 72 mm
Depth 75.9 mm
Net weight 435 g
Colour White (RAL 9003)
[Ipe] Ground residual current 1 mA
Connections - terminals Tunnel type terminal (L/N) 2.5…25 mm² rigid
Tunnel type terminal (ground) 2.5…25 mm² rigid
Tunnel type terminal (L/N) 2.5…25 mm² flexible
Tunnel type terminal (ground) 2.5…25 mm² flexible
Tunnel type terminal (L/N) 2.5…35 mm² flexible with ferrule
Tunnel type terminal (ground) 2.5…25 mm² flexible with ferrule
Wire stripping length 11 mm
Tightening torque 2.5 N.m
Environment
IK degree of protection IK05 conforming to IEC 62262
Relative humidity 5…95 %
Operating altitude 2000 m
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 9.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 481.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 27
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 13.433 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number A3e675c6-58d9-493e-807c-a277ebc5d03f
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months